IESNA:LM-63-2002
[TEST]P1641756
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-27)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5E-830-U-SL2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 310W 80CRI 3000K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (80) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.59A 310.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]34821.7
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 310.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
7694.4 7206.7 6713.9 6315.1 6002.6 5789.2 5687.6 5664.8 5735.9 5931.5 6228.7 6637.7 7122.9 7615.7 8050.0 
8504.7 9106.8 9693.6 10440.4 11187.2 11690.2 11672.4 10755.4 8913.7 6729.1 5050.0 3990.7 3251.5 2619.0 1808.7 1219.3 
736.7 426.8 188.0 33.0 0.0 0.0 
7694.4 7232.1 6729.1 6330.3 5997.5 5794.3 5677.5 5657.1 5725.7 5913.7 6213.4 6614.8 7107.6 7600.4 8067.8 
8573.3 9137.3 9767.2 10511.5 11260.9 11776.6 11728.3 10839.2 8984.9 6642.7 4963.6 3942.5 3221.0 2573.3 1811.2 1229.5 
741.8 444.5 200.7 40.6 0.0 0.0 
7694.4 7216.8 6729.1 6320.1 6022.9 5809.5 5690.2 5654.6 5697.8 5870.5 6167.7 6569.1 7082.2 7620.7 8215.2 
8766.4 9383.7 10161.0 10953.5 11657.2 12155.1 12089.0 11202.5 9350.6 6815.5 5001.7 4051.7 3332.8 2748.5 1900.1 1254.9 
800.2 497.9 271.8 58.4 0.0 0.0 
7694.4 7313.4 6820.6 6442.1 6134.7 5926.4 5796.8 5730.8 5730.8 5829.9 6076.3 6437.0 6922.2 7544.5 8227.9 
8931.5 9693.6 10516.6 11410.8 12317.7 12947.6 13003.5 12345.6 10760.5 8050.0 5349.8 4290.5 3774.8 3330.3 2697.7 
1780.7 1077.1 721.4 419.1 132.1 0.0 0.0 
7694.4 7318.5 6881.5 6520.8 6236.3 6035.6 5901.0 5809.5 5763.8 5786.7 5918.8 6180.4 6579.2 7122.9 7813.8 
8586.0 9477.7 10445.5 11540.3 12772.4 14014.5 14908.7 15005.2 14149.2 12101.7 8205.0 4783.3 3879.0 3607.2 3482.7 
3208.3 2212.6 1493.7 871.3 320.1 0.0 0.0 
7694.4 7440.4 7044.1 6701.2 6452.2 6249.0 6089.0 5984.8 5911.2 5875.6 5903.5 6007.7 6228.7 6594.5 7089.8 
7745.2 8644.5 9658.0 10803.7 12236.4 14024.7 16079.8 18028.1 19026.4 19051.8 17512.5 13336.3 7166.0 4336.2 3744.3 
3632.6 3391.2 2547.9 2166.8 1143.1 7.6 0.0 
7694.4 7509.0 7201.6 6901.9 6675.8 6480.2 6327.8 6213.4 6132.2 6081.4 6071.2 6109.3 6195.7 6383.6 6680.8 
7122.9 7750.3 8540.3 9551.3 10867.2 12426.9 14515.0 17583.6 21480.3 24919.8 26880.9 26896.1 24117.1 17276.2 9772.3 
5207.5 3528.4 2730.8 2131.3 1653.7 248.9 0.0 
7694.4 7567.4 7369.3 7158.4 6967.9 6797.7 6655.4 6546.2 6467.5 6409.0 6383.6 6381.1 6401.4 6457.3 6586.9 
6830.7 7229.5 7826.5 8674.9 9795.2 11263.5 13133.1 15338.0 18147.5 21957.9 27170.5 32807.3 35439.0 34097.7 
28392.3 21495.6 15581.9 9553.9 3774.8 1666.4 447.1 0.0 
7694.4 7572.5 7382.0 7183.8 7006.0 6838.3 6696.1 6589.4 6515.7 6457.3 6431.9 6426.8 6437.0 6482.7 6591.9 
6825.6 7194.0 7763.0 8611.4 9691.0 11131.4 13026.4 15147.5 17885.9 21521.0 26449.0 32352.6 35616.8 34384.8 
29014.7 21935.0 15927.3 9945.1 3718.9 1567.3 444.5 0.0 
7694.4 7648.7 7564.9 7478.5 7379.4 7265.1 7163.5 7097.4 7054.3 7026.3 7006.0 6983.1 6970.4 6967.9 7018.7 
7148.3 7412.4 7879.8 8583.5 9581.8 10958.6 12650.4 14474.3 16460.8 18584.4 20982.4 23761.5 26804.7 28618.4 26974.9 
22295.7 14697.9 6533.5 1821.4 690.9 195.6 0.0 
7694.4 7699.5 7704.6 7722.3 7742.7 7732.5 7735.1 7750.3 7780.8 7811.3 7824.0 7811.3 7785.9 7763.0 7773.2 
7836.7 8006.9 8357.4 9000.1 9970.5 11337.1 12980.7 14837.6 16879.9 18935.0 20913.9 22943.5 24825.8 24294.9 21358.4 
17654.7 10943.4 3477.6 1206.6 500.4 172.7 0.0 
7694.4 7732.5 7760.5 7798.6 7834.1 7831.6 7826.5 7821.4 7821.4 7798.6 7745.2 7661.4 7572.5 7468.3 7379.4 
7346.4 7399.7 7608.0 7989.1 8669.9 9848.5 11334.6 13130.5 15165.3 17235.6 19382.1 21348.2 23017.2 21848.7 18683.5 
15134.8 8954.4 2857.8 1089.8 482.6 170.2 0.0 
7694.4 7663.9 7696.9 7732.5 7750.3 7722.3 7676.6 7618.2 7552.2 7470.9 7336.2 7181.3 7008.5 6833.3 6678.3 
6556.4 6505.6 6543.7 6691.0 7077.1 7773.2 8979.8 10587.7 12459.9 14438.8 16618.3 18693.7 19839.3 18091.6 15317.7 
12147.5 7018.7 2438.6 942.4 452.2 170.2 0.0 
7694.4 7724.9 7727.4 7696.9 7628.4 7481.0 7293.0 7082.2 6856.1 6604.6 6312.5 5984.8 5639.3 5268.5 4887.4 
4493.7 4100.0 3698.6 3282.0 2870.5 2499.6 2263.4 2263.4 2654.6 3622.4 4897.6 6012.8 5230.4 2967.0 1983.9 1516.5 
1117.7 708.7 376.0 208.3 88.9 0.0 
7694.4 7732.5 7669.0 7552.2 7346.4 7064.4 6736.7 6363.3 5934.0 5466.6 4948.4 4341.3 3665.6 2961.9 2217.6 1671.5 
1376.8 1244.7 1178.7 1138.0 1110.1 1089.8 1074.5 1061.8 1044.0 1054.2 1133.0 1293.0 1392.1 1229.5 1008.5 797.6 548.7 279.4 149.9 43.2 
0.0 
7694.4 7719.8 7577.6 7338.8 7006.0 6594.5 6114.4 5530.1 4857.0 4107.6 3216.0 2367.5 1714.7 1397.1 1252.3 1181.2 1130.4 
1094.8 1064.4 1033.9 1011.0 983.1 947.5 919.6 894.2 876.4 878.9 932.3 1005.9 917.0 713.8 503.0 332.8 221.0 119.4 25.4 0.0 
7694.4 7709.6 7483.6 7133.0 6678.3 6119.5 5456.4 4633.4 3647.8 2682.5 1953.4 1569.9 1366.7 1252.3 1188.8 1143.1 1094.8 
1054.2 1013.6 980.5 955.1 927.2 894.2 856.1 807.8 762.1 721.4 673.2 622.4 556.3 452.2 353.1 271.8 185.4 91.4 12.7 0.0 
7694.4 7633.4 7321.0 6871.4 6297.3 5611.4 4765.5 3721.5 2730.8 2014.4 1643.5 1445.4 1318.4 1237.1 1173.6 1117.7 1066.9 
1013.6 965.3 929.7 904.3 876.4 835.7 792.6 744.3 693.5 635.1 576.6 510.6 449.6 386.1 320.1 246.4 165.1 81.3 7.6 0.0 
7694.4 7567.4 7209.2 6652.9 5987.4 5144.0 4155.8 3061.0 2250.7 1851.8 1613.1 1442.9 1318.4 1229.5 1155.8 1092.3 1033.9 
983.1 942.4 906.9 873.8 835.7 795.1 751.9 706.2 650.3 597.0 538.5 485.2 429.3 370.9 307.4 236.2 155.0 76.2 2.5 0.0 
7694.4 7559.8 7158.4 6564.0 5776.5 4864.6 3741.8 2715.5 2164.3 1897.6 1696.9 1508.9 1351.4 1234.6 1148.2 1074.5 1018.6 
978.0 942.4 904.3 866.2 820.5 772.2 726.5 673.2 622.4 574.1 518.2 464.9 414.1 355.6 292.1 221.0 144.8 63.5 0.0 0.0 
7694.4 7488.6 7067.0 6434.4 5621.6 4623.2 3505.5 2570.7 2171.9 1968.7 1785.8 1575.0 1392.1 1249.8 1138.0 1069.4 1018.6 
983.1 947.5 909.4 863.7 812.9 762.1 711.3 655.4 604.6 551.2 503.0 454.7 401.4 342.9 282.0 208.3 132.1 53.3 0.0 0.0 
7694.4 7488.6 7067.0 6429.4 5621.6 4608.0 3485.2 2575.8 2179.5 1978.9 1811.2 1597.8 1387.0 1249.8 1143.1 1066.9 1018.6 
985.6 947.5 909.4 863.7 812.9 762.1 711.3 652.8 602.0 548.7 500.4 452.2 398.8 340.4 279.4 205.8 129.6 50.8 0.0 0.0 
